Overview

Product Details

The EVAL-ADV7281MEBZ is an evaluation board for the ADV7281-M. Analog video is fed into the Video Inputs (Ain1 to Ain6). The EVAL-ADV7281MEBZ can receive analog video in a variety of different formats.

EVAL-ADV7281MEBZ converts analog video into an MIPI® CSI-2 output (8-bit YCrCb 4:2:2).

The MIPI® CSI-2 output of the consists of one differential data lane (D0+ and D0-) and one differential clock lane (Clk+ and Clk-). These are output to the SMA connectors on the EVAL-ADV7281MEBZ.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.