User Guide
Rev.
0
1
View All
Overview
Features and Benefits
Product Details
The ADRF5515A is an integrated, dual-channel, 3.3 GHz to 4.0 GHz, 20 W receiver front end ideally suited for time division duplexing (TDD) wireless infrastructure applications. The ADRF5515A consists of a high power switch and a two-stage low noise amplifier (LNA) on each channel.
The user guide describes the ADRF5515A-EVALZ, designed to easily evaluate the features and performance of the ADRF5515A. A photograph of the ADRF5515A-EVALZ is shown in Figure 1 of the user guide.
The ADRF5515A data sheet provides full specifications for the ADRF5515A. Consult the ADRF5515A data sheet in conjunction with the user guide when using the ADRF5515A-EVALZ.
Markets and Technologies
Applicable Parts
Getting Started
EQUIPMENT NEEDED