Overview

Features and Benefits

  • Full featured evaluation board for the ADRF5515A
  • Easy connection to test equipment
  • Thru line for calibration
  • Product Details

    The ADRF5515A is an integrated, dual-channel, 3.3 GHz to 4.0 GHz, 20 W receiver front end ideally suited for time division duplexing (TDD) wireless infrastructure applications. The ADRF5515A consists of a high power switch and a two-stage low noise amplifier (LNA) on each channel.

    The user guide describes the ADRF5515A-EVALZ, designed to easily evaluate the features and performance of the ADRF5515A. A photograph of the ADRF5515A-EVALZ is shown in Figure 1 of the user guide.

    The ADRF5515A data sheet provides full specifications for the ADRF5515A. Consult the ADRF5515A data sheet in conjunction with the user guide when using the ADRF5515A-EVALZ.

    Applicable Parts

    Getting Started

    EQUIPMENT NEEDED

  • DC power supplies
  • Network analyzer
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.