Overview

Features and Benefits

  • Full featured evaluation board for the ADP2443
  • Compact solution size
  • 4-layer high glass transition temperature (TG) printed circuit board (PCB) for superior thermal performance
  • Convenient connections through vertical printed circuit tail pin headers
  • Supply voltage
    • 4.5 V to 36 V for PVIN
  • Synchronization capable
  • Independent enable control
  • Power-good output

Product Details

The ADP2443-EVALZ evaluation board provides a complete and compact solution that allows users to evaluate all the performance of the ADP2443 with a near ideal PCB layout.

The main device on the evaluation board, the ADP2443, is a synchronous step-down, dc-to-dc regulator with both high-side and low-side MOSFETs integrated to provide a high efficiency solution in a compact, 4 mm × 4 mm LFCSP package.

The evaluation board has independent enable control, which allows flexible configuration when evaluating the ADP2443.

Full details on the ADP2443 regulator are provided in the ADP2443 data sheet, available from Analog Devices, Inc. Consult the data sheet in conjunction with this user guide when working with this evaluation board.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.