Overview
Product Details
This describes the design, operation, and test results obtained with the ADP1829 evaluation board. The input range for this evaluation board is 5.5 V to 18 V. The output voltages are configured for VOUT1 = 1.8 V (with a maximum current limit of 15 A) and for VOUT2 = 1.2 V (with a maximum current limit of 15 A). All of the results tested on the evaluation board ran at a switching frequency (fSW) of 300 kHz with VIN = 12 V, VOUT1 = 1.2 V at up to 15 A, and VOUT2 = 1.8 V at up to 15 A.Markets and Technologies
Applicable Parts
Documentation
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.