Overview
Product Details
The ADL5904-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. A power supply of either 3V or 5V should be applied to the VPOS and GND test loops. To exercise the RMS detector portion of the circuit, the RF signal to be measured should be applied to the RFIN SMA connector. The corresponding RMS output voltage is then available on the VRMS SMA connector and on the TP1 test point. To operate the Threshold Detect circuitry, the RF signal that is being monitored should again be applied to the RFIN SMA connector. The dc threshold voltage that should cause the circuit to trip should be applied to the VIN_N SMA connector or to the TPVIN_N yellow test point. The internal S/R flip-flop should be reset by pressing the RST button.Applicable Parts
Documentation
Evaluation Design Files (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.