Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                B
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Product Details
ADL5605-EVALZ is a 4-layer, FR4-equivalent printed circuit board, and configured for 943 MHz operation. It requires 5V/307 mA power supply for normal operation. The 5V power supply should be connected to the vector leads, labeled VCC1 and GND3. RFIN is the RF input port, and RFOUT is the RF output port. Both ports are populated with edge-mounted SMA connectors.
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            ADL5605: 700 MHz to 1000 MHz, 1 W RF Driver Amplifier Data Sheet (Rev. B)6/3/2011PDF507 K
- 
                                                                
                                                                    
                                                                                                                                            ADL5605 Gerber Files1/24/2012ZIP283 kB