-
ADL5535: 20 MHz to 1.0 GHz IF Gain Block Data Sheet (Rev. A)10/28/2009PDF397 K
Data Sheet
Rev.
A
1
View All
Overview
Product Details
ADL5535-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation it requires a single 5 V/200 mA power supply. The 5V power supply should be connected to the test loops labeled VCC and GND. The RF input is applied to the SMA connector labeled RFIN. The RF output is available at the SMA connector labeled RFOUT.
Documentation & Resources
-
ADL5535 Gerber Files9/13/2011ZIP343 kB
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.