Overview

Product Details

ADL5534-EVALZ is a 4-layer, FR4-based evaluation board. For normal operation it requires a single 5 V/500 mA power supply. The 5 V power supply should be connected to the test loops labeled VPOS and GND. A jumper installed on the 2 pin header, W3, provides bias to amplifier B. Each amplifier maybe powered individually by removing the jumper from W3 and applying power and ground to the appropriate terminals of the 2 pin headers, W1 and W2. The two RF input signals are applied to the SMA connectors labeled IN1 and IN2. The RF output is available at the SMA connectors labeled OUT1 and OUT2.

Markets and Technologies

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.