Overview

Product Details

ADL5350-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. The board has two halves: a low band board designated as Board A for 850 MHz down-converting evaluation; and a high band board designated as Board B for 1950 MHz down-converting evaluation. Each half of the board requires a 3 V/19 mA power supply for normal operation. The 3 V power supply should be connected to the clip leads VPOS-A, VPOS-B, GND-A and GND-B. All signal ports are populated with edge-mounted SMA connectors. RF-A, RF-B, LO-A, and LO-B are RF and LO input ports of each half. IF-A and IF-B are the output ports of each half. The evaluation board also provides the prototype area for implementation of example circuits shown on ADL5350 data sheet.

Markets & Technology

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.