Overview
Product Details
The ADF7024 daughter boards are intended for use with the EVAL-ADF7XXXMB4Z mother board, which needs to be ordered separately.
Two different board layouts are available for the ADF7024. In the first layout there are separate matching circuits for the single ended PA and differential LNA. This layout is used on the EVAL-ADF7024DB1 (matched for 862-928MHz) and EVAL-ADF7024DB3 (matched for 431-435MHz) evaluation boards.
In the second layout there is a single combined matching network connecting the single ended PA and the differential LNA. This layout is used on the EVAL-ADF7023DB2 (matched for 862-928MHz) and EVAL-ADF7023DB4 (matched for 431- 435MHz) evaluation boards.
Both layouts are 4-layer boards and use 0402 passives.
For detailed information on the ADF7024 daughter boards please download the ADF7024 design resource package.
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            EVAL-ADF7024 Design Resource Package10/24/2024ZIP5 M