The EVAL-ADE1201EBZ is a fully featured evaluation board designed to evaluate the ADE1201 single channel, configurable, isolated digital binary input IC performance in a context similar to a real binary input interface application. The system demonstration platform (SDP) EVAL-SDP-CB1Z controller board (SDP-B) must be purchased separately from the evaluation kit. The evaluation kit includes evaluation software, written in LabVIEW®, which provides access to the registers and features of the device through a PC interface.
For full specifications on the ADE1201, consult the ADE1201 data sheet, which must be used in conjunction with this user guide when using the EVAL-ADE1201EBZ.
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.