Overview

Product Details

The user guide describes how to set up and use the AD9914 evaluation board. The AD9914 is a 3.5 GSPS DDS with a 12-bit DAC.

The evaluation board software provides a graphical user interface (GUI) for easy communication with the device along with many user-friendly features such as the mouse-over effect.

The user guide is intended for use in conjunction with the AD9914 data sheet.

Software

Evaluation Software

ZIP
42.91 M
AD9914 / AD9915 Evaluation Software
This is the main installer and is 64-bit compatible
TXT
1.81 K
AD9914 Evaluation Board Flash
EVB flash readme: This file contains instructions for re-flashing an older eval board so that it's compatible with the 64-bit USB driver.
EXE
7.35 M
Evaluation Board USB Flash Programmer
Contains the EXE file for re-flashing the USB EEPROM.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.