Overview

Features and Benefits

  • Full-featured evaluation board for the AD9910
  • PC evaluation software for control and measurement of the AD9910
  • USB interface
  • Graphic user interface (GUI) software with frequency sweep capability for board control and data analysis
  • Factory tested and ready to use

Product Details

The AD9910 is a 1 GSPS DDS with a 14-bit DAC.

The evaluation board software provides a graphical user interface (GUI) for easy communication with the device along with many user-friendly features such as the mouse-over effect.

Software

Evaluation Software

EXE
4.56 M
AD9910 Evaluation Software Installer (Rev. 2.1.0)
This installer contains USB drivers that are both 32- and 64-bit compatible. Note: Older AD9910 evaluation boards will need to have the USB controller EEPROM re-flashed in order to use this driver.
TXT
1.83 K
AD9910 Evaluation Board USB Flash Programmer Readme
EVB flash readme: This file contains instructions for re-flashing the USB controller on an older eval board so that the evaluation board is compatible with the newer 64-bit USB driver. The USB driver is also 32-bit compatible.
EXE
7.35 M
Evaluation Board USB Flash Programmer
Contains the EXE file for re-flashing the USB EEPROM.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.