Overview

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9558.

Software

Evaluation Software

ZIP
4.23 M
AD9558 Evaluation Board Web Install Software (Rev. 1.1.0.8.)
This is the eval software web installer that doesn't include .NET. Rather it relies on an internet connection to download Microsoft .NET, etc. It's 32-bit/64-bit compatible.
ZIP
223.36 M
AD9558 Evaluation Software (Rev. 1.1.0.8.)
The evaluation software and USB driver contained in this installer is 32-bit and 64-bit compatible.
EXE
7.35 M
Evaluation Board USB Flash Programmer
Contains the EXE file for re-flashing the USB EEPROM.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.