Evaluation Software
Rev.
1.0.0.0
3
View All
Overview
Product Details
The AD9530 evaluation board (AD9530/PCBZ) is a compact, easy-to-use platform for evaluating many features of the AD9530. The AD9530 is a fully integrated integer-N PLL and distribution supporting clock clean up and frequency translation for 100Gb/sec optical transport network (OTN) applications. The internal PLL can lock to one of two reference frequencies to generate four discrete frequencies up to 2.7GHz.
Applicable Parts
Documentation
Demo Board Schematic (1)
Evaluation Design Files (3)
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.