-
AD8352: 2 GHz Ultralow Distortion Differential RF/IF Amplifier Data Sheet (Rev. C)11/14/2005PDF453 K
Overview
Product Details
AD8352-EVALZ is a fully populated, 4-layer, FR4-based, full featured evaluation board designed to allow easy evaluation of all features of the AD8352. The evaluation board integrates bypassable transformers to allow single ended or differential inputs and output, place holders for an impedance matching network and the evaluation board requires only a single supply within the range of 3.0 V to 5.5 V.
Documentation & Resources
-
AD8352 Gerber Files9/11/2011ZIP295 kB
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.