Overview

Product Details

The EVAL-AD7794EBZ is a fully featured evaluation Board for the AD7794. The evaluation board can be connected to a PC via a standard USB interface. Software is provided enabling the user to perform detailed analysis of the ADC's performance.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

Software

Evaluation Software

ZIP
341376 kB
AD7794 Evaluation Software
The software provided runs under Windows XP, Windows Vista and Windows 7 (32-bit and 64-bit) and allows the user to control all the functions of the AD7794 via the USB port of a PC. The software should be installed by running the SETUP.EXE program.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.