-
UG-1697: AD74413R Evaluation Board11/19/2019PDF1 M
Overview
Features and Benefits
- Fully featured evaluation board for the AD74413R
- On-board 2.5 V ADR4525 reference
- SPI-compatible
- PC-based software for control
Product Details
The EV-AD74413RSDZ is a fully featured evaluation board that can be used to evaluate the features of the AD74413R. The AD74413R is a quad-channel, software configurable, input and output device. The device has functionality for analog output, analog input, digital input, and resistance temperature detector (RTD) measurements integrated into a single chip solution with a serial peripheral interface (SPI).
The EV-AD74413RSDZ can be controlled via a system demonstration platform (SDP). The SDP-S controls the EV-AD74413RSDZ via the USB port of a PC using the AD74413R evaluation software.
The EV-AD74413RSDZ requires an AVDD operating supply of 14 V to 28.8 V. When the EV-AD74413RSDZ is connected to the PC, the PC powers the SDP-S.
See the AD74413R data sheet for more information about the AD74413R, and users must consult the data sheet in conjunction with this user guide when using the EV-AD74413RSDZ.
Markets and Technologies
Applicable Parts
Documentation & Resources
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.