Overview

Product Details

The AD603 evalulation board has built-in flexibility that allows convenient configuration to accommodate most operating configurations. Any dual-polarity power supply capable of providing 20 mA is all that is required, in addition to whatever test equipment the user wishes to perform the intended tests. See the AD603 data sheet available on-line for schematic and further details.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.