Overview

Features and Benefits

  • 6-channel programmable, current-output, 14-bit DACs with individual power pins and integrated temp shutdown
  • Ready access to the AD5770R pins to ease customization and prototyping
  • Industry standard Pmod form-factor compatible with FPGA and MCU development platforms

Product Details

The PMOD compatible EVAL-AD5770R-PMDZ evaluation/prototyping board is a minimalist 6-channel, 14-bit, current-output DAC module designed as a low-cost alternative to the fully featured AD5770R evaluation board. The board allows users to make direct electrical and physical connections to the AD5770R, enabling rapid hardware and software development for their application/solution.

SPI PMOD peripheral connectors can be found on many third-party MCU or FPGA development platforms; the EVAL-AD5770R-PMDZ can be connected directly into these systems. Users can quickly develop their own code by using the ADICUP3029 demo application as a reference.

Markets and Technologies

Applicable Parts

Package Contents

  • EVAL-AD5770R-PMDZ Board
  • 13-Pin Straight Rectangular Header (2 pcs.)

Related Hardware (1)

Development Platform

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.