Features and Benefits
- Full featured evaluation board for the AD5666
- On-board reference
- Various link options
- PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)
- PC software for control of DAC
Product Details
The AD5666 evaluation board (EVALAD5666SDZ) is designed to help customers quickly prototype new AD5666 circuits and reduce design time. The AD5666 operates from a single supply. The board populates the AD5666BRUZ-2, which has a 2.5 V, 5 ppm/°C reference, giving a full-scale output of 5 V. Additionally, the board populates 2.5 V and 5 V external references, giving a full-scale output of 2.5 V and 5 V, respectively.
Full data on the AD5666 can be found in the AD5666 data sheet, which should be consulted in conjunction with this document when using the evaluation board.
The evaluation board interfaces to the PC via the SDP board. Software is included in the evaluation board kit that allows you to easily program the AD5666.