Overview

Features and Benefits

  • Full featured evaluation board for the AD4696
  • 2 channels customizable for external connections and 14 channels for on-board dc voltages
  • On-board reference circuitry
  • ACE plugin available for device configuration and performance evaluation
  • FMC compatible
  • System demonstration platform (SDP-H1) compatible

Product Details

The EVAL-AD4696FMCZ is designed to demonstrate AD4696 performance and provide access to its many configuration options via an easy to use ACE plugin graphical interface. The AD4696 is a 16-channel, 16-bit, 1 MSPS, multiplexed successive approximation register (SAR) analog-to-digital converter (ADC) that enables high performance data acquisition of multiple signals in a small form factor. The AD4696 employs easy drive features and on-chip channel sequencing that simplify hardware and software designs and allow it to fit into a variety of space constrained precision multichannel applications.

The EVAL-AD4696FMCZ allows users to quickly evaluate the performance of the AD4696 with no or minimal hardware modifications. The hardware includes two externally driven analog input channels for evaluating ac performance and 14 channels with dc levels generated on board for evaluating dc and settling performance. The externally driven channels have configurable drive circuitry and interface with precision signal generators via SMA connectors.

The AD4696 ACE plugin communicates with the EVAL-AD4696FMCZ hardware through the EVAL-SDP-CH1Z controller board. The software allows AD4696 device configuration via a register map view and easy to use GUIs. The software also enables performing analog-to-digital conversions and provides time and frequency domain analysis tools for quick evaluation of the AD4696.

More detailed feature descriptions and device specifications are provided in the AD4696 data sheet and must be consulted in conjunction with the user guide when using the EVAL-AD4696FMCZ. Full details on the EVAL-SDP-CH1Z are available on the SDP-H1 product page.

Getting Started

EQUIPMENT NEEDED

  • System demonstration platform (EVAL-SDP-CH1Z)
  • Precision analog signal source(s)
  • 12 V switched mode power supply (included with EVAL-SDP-CH1Z)
  • USB cable (included with EVAL-SDP-CH1Z)
  • PC running Windows 7 or higher with USB 2.0 port

Software

ACE Software

ZIP
4.6 MB
ACE plug-in for Board.AD469X 1.2021.49500 [Jun 07 24]
The AD4696 is a compact, high accuracy, low power, 16-channel, 16-bit, 1 MSPS, multiplexed input precision successive approximation register (SAR) analog-to-digital converter (ADC) with Easy Drive features and advanced digital functionality. This plugin supports the EVAL-AD4696FMCZ evaluation board.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.