Overview

Features and Benefits

  • Simple power connection using 6V wall adapter and on-board LDO voltage regulators
  • 8 ac-coupled single-ended (differential signal recombined via a bal-un) output SMA connectors terminated for HSTL or LVDS
  • 3 ac-coupled differential output SMA connectors terminated for CMOS
  • 3 configurable reference inputs, selectable between a single ended to differential reference input SMA connector, a 25 MHz on-board XTAL, or a 25 MHz on-board XO.
  • Pin programmable, power on ready configurability
  • Status LEDs
  • USB connection to PC
  • Microsoft Windows-based evaluation software with simple graphical user interface via an ACE plug-in module

Product Details

The AD9576 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9576 dual channel, power-on ready clock generator.

Markets and Technologies

Applicable Parts

Software

ACE Software

EXE
122 MB
ACE Installer Software 1.24.3095.1398 [Nov 11 21]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.