Overview

Features and Benefits

  • Demonstrates the Features of the DS28E50 DeepCover® SHA3 1-Wire Authenticator
  • Demonstrates the Features of the DS2477 DeepCover SHA3 Secure Coprocessor
  • 1-Wire Communication Is Logged to Aid Firmware Designers Understanding of DS28E50 and DS2477
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10 and Windows 7
  • Convenient On-Board Test Points, TDFN Socket

Product Details

The DS28E50 evaluation kit (EV kit) provides the hardware and software necessary to exercise the features of the DS28E50 and DS2477. The EV system consists of five DS28E50 and DS2477 devices in a 6-pin TDFN package, two DS9121BQ+ evaluation TDFN socket boards, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs on Windows® 10 and Windows 7 operating systems. It provides a handy user interface to exercise the features of the DS28E50 and DS2477. Note that the evaluation software described herein is the light version that is downloadable from Maxim’s website.

Applications

  • Authentication of Medical Sensors and Tools
  • IoT Node Authentication
  • Peripheral Authentication
  • Printer Cartridge Identi cation and Authentication
  • Reference Design License Management
  • Secure Management of Limited Use Consumables

Applicable Parts

Tools & Simulations

Software Development

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.