Overview

Features and Benefits

  • Driver Support for Windows 8 and Windows 7
  • Fully Compliant with USB Specification v2.0
  • USB Powered with No External Power Supply Required
  • On-Board DS7505 Digital Thermometer I2C Slave Peripheral
  • Extended I2C Peripheral Module Connector for Rapid Prototyping of I2C Slaves
  • Proven PCB Layout

Product Details

The DS28E17 evaluation system (EV system) provides the special hardware and software system to exercise the features of the DS28E17 1-Wire®-to-I2C master bridge IC. The EV system consists of a DS28E17 EV kit board and a DS9481P-300# USB-to-1-Wire adapter for PC connectivity. The EV kit is compatible with Windows® operating systems.

Applications

  • Accessory Identification and Control
  • ADCs/DACs
  • Display Controllers
  • I²C Sensors

Applicable Parts

Documentation & Resources

Tools & Simulations

Software Development

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.