The DS28E10 evaluation kit (EV kit) provides the hardware and software necessary to evaluate and program the DS28E10 1-Wire SHA-1 authenticator in an easy-to-use PC environment. The EV kit enables engineers to evaluate the DS28E10 for potential design purposes or to support end-product development activity. EV kit operation requires a host PC. The EV kit hardware includes a USB-to-1-Wire PC adapter to which an included DS28E10 evaluation board with IC socket is attached. An included RJ11 cable connects the evaluation board to the USB-to-1-Wire adapter. PC-based EV kit software is available. Additionally, the EV kit software requires an installation of Maxim's 1-Wire drivers, Microsoft .NET framework Version 2.0, and Prolific's PL-2303 USB-to-serial driver. Detailed instructions for downloading and installing these components are included in the EV kit data sheet. The EV kit also includes samples of the DS28E10 1-Wire SHA-1 authenticator.
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.