The DS1925EVKIT is a Thermochron iButton® starter kit that provides the basic hardware for a quick evaluation of Maxim’s Thermochron iButton family that communicates using the 1-Wire protocol. The kit uses a USB port of a PC running Windows® operation system. The kit includes DS1925L Thermochron iButton and all the hardware required to communicate with it. The DS1925L is a high-capacity Thermochron capable of 122K 8-bit readings or 61K 16-bit readings taken at equal distances. The easy setup process includes the free downloadable 1-Wire® drivers and the OneWireViewer demonstration software to communicate easily with iButtons through the PC’s USB port. Visit the download site for the free 1-Wire drivers and bundled OneWireViewer.
For developers who wish to create custom iButton ecosystems, Maxim provides iButton design resources with links for software resources and iButton accessories found here.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.