Overview

Features and Benefits

  • SMA Connectors for Analog Inputs and Outputs
  • Jumpers at Enable and Address Selection Inputs for Easy Configuration
  • Test Points for All Digital and Analog Signals
  • Fully Assembled and Tested
  • Proven PCB Layout

Product Details

The DG1208/DG1209 evaluation kits (EV kits) provide a proven design to evaluate the DG1208/DG1209, low-leakage and low-charge-injection multiplexer devices. The DG1208EVKIT# and DG1209EVKIT# are fully assembled and tested, and come populated with the DG1208EUE+ and DG1209EUE+ multiplexers, respectively. The DG1208 is a single 8-to-1 multiplexing device; the DG1209 is a dual 4-to-1 device. Both multiplexer devices are available in 4mm x 4mm 16-lead TQFN or 16-lead TSSOP packages.

Applications

  • Audio and Video Routing
  • Automatic Test Equipment Systems
  • Communication Systems
  • Data Acquisition Systems
  • Sample-and-Hold Systems

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.