Overview

Product Details

Demonstration circuit 993A is a step-down converter, using the LTC3542 monolithic synchronous buck regulator. The DC993A has an input voltage range of 2.5V to 5.5V, and is capable of delivering up to 500 mA of output current in a small 2x2 mm DFN package. The output voltage of the DC993A can be set as low as 0.6V, the reference voltage of the LTC3542.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.