Overview

Product Details

DC987B-G: Demo Board for the LTC6401-20 1.3GHz Low Noise, Low Distortion Differential ADC Driver for 140MHz IF.

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.