-
DC967B - Schematic5/3/2010PDF35K
Overview
Product Details
Demonstration circuit 967B is a single output high frequency step-down DC/DC controller featuring the low quiescent current LTC3835 in a 20-pin exposed pad TSSOP package. The DC967B is designed to generate a regulated 3.3V@5A output from 4.5V to 36V input voltage.
Applicable Parts
Documentation & Resources
-
DC967B - Demo Manual5/3/2010PDF955K
-
DC967B - Design Files5/3/2010ZIP1M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.