Overview

Product Details

Demonstration circuit 958 is a Dual Monolithic 1.6A Step-Down Switching Regulator featuring the LT3506A and LT3506. The top half of the board features the LT3506A circuit and the bottom  half of the board features the LT3506 circuit. These two devices are nearly identical except for the switching frequency, and the two circuits are totally independent on the demo board. The LT3506A circuit switches at 1.1MHz and takes a 6.8V to 25V input voltage and generates a 5V and a 3.3V output, both at 1.6A. The LT3506 circuit switches at 575kHz and takes a 3.6V to 21V input and generates a 1.8V and a 1.2V output, both at 1.6A.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.