Overview

Product Details

Demonstration circuit 957 is a wide input range, 3.3V / 3.0A output synchronous buck-boost controller featuring the LTC3785. This circuit was designed to demonstrate the high levels of performance, efficiency, and small solution size attainable using this part in a buck-boost power supply. It operates at 500kHz and produces a regulated 3.3V, 3.0A output from an input voltage range of 2.7 to 10V. It is suitable for portable applications, and has a footprint area that is 0.36 square inches. Synchronous rectification helps to attain efficiency up to 96%, depending on line and load. The LTC3785 provides current limit and shutdown disconnect. It offers Burst Mode® operation for high efficiency at light loads.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.