Overview

Product Details

Demonstration circuit 927 is a dual output step-down converter featuring the LT3742, a two-phase nonsynchronous buck controller. The demo board operates with a 5.5V to 28V input suppy and provides outputs of 5V@4A and 3.3V@4A.


 


Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.