-
DC921A - Schematic9/24/2009PDF30K
Overview
Product Details
Demonstration circuit 921 is a micropower synchronous buck-boost converter based on the LTC3532 monolithic buck-boost regulator. The DC921 has an input voltage range of 2.4 V to 5.5V and an output of 3.3V @ 300mA.
Applicable Parts
Documentation & Resources
-
DC921A - Demo Manual9/24/2009PDF371K
-
DC921A - Design File9/24/2009ZIP563K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.