-
DC899A - Schematic9/24/2009PDF85K
Overview
Product Details
Demonstration circuit 899 is a high efficiency supply featuring the dual-output, 2-phase synchronous buck regulator LTC3728LX (not tested cold and 1.5% accurate VREF). The input voltage range of the demo board is from 4.5V to 13.2V, though the LTC3728LX controller can take up to 30V (max) Vin. The outputs are 2.5V@5A and 3.3V@5A.
Applicable Parts
Documentation & Resources
-
DC899A - Demo Manual9/24/2009PDF370K
-
DC899A - Design File9/24/2009ZIP934K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.