Overview

Product Details

Demonstration circuit 884 is a high current density supply featuring the LTC3828EUH, a dual-output, 2-phase synchronous buck controller. The input voltage of the demo board is from 4.5V to 15V. The outputs are 2V @ 17A and 1.5V @ 17A.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.