Overview

Product Details

Demonstration circuit 877 is a high efficiency synchronous Buck-Boost converter using the LTC3531-3.3. The input range is from 1.8V to 5.5V making it ideal for single-cell  Lithium-Ion, multicell alkaline or nickel battery applications. This converter can provide 200mA when the input voltage is above 2.9V.


The DC877 features the LTC3531-3.3 in a tiny 6-pin ThinSOT package. The converter operates in Burst Mode, which provides conversion efficiency over a wide range of load currents. It has minimum component count and tiny solution size. Other features include current limiting, thermal shutdown and output disconnect.

Applicable Parts

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guide (1)
  • Evaluation Design File (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.