Overview

Product Details

Demonstration circuit 865 is an ultralow input voltage and dropout voltage supply using the 500mA output current LT3021 linear regulator, which comes in a 16-pin DFN package. The DC865 has an input voltage range from 1V to 10V and a jumper-selectable output voltage of 0.8V, 1.2V, 1.5V 1.8V or a user-determined value between 0.2V and 10V (minus the dropout voltage). Due to the 0.2V reference of the LT3021, the DC865 is capable of supplying power to very low voltage applications, such as (relatively) high current voltage references.

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guides (1)
  • Evaluation Design Files (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.