-
DC860A - Schematic9/24/2009PDF30K
Overview
Product Details
Demonstration circuit 860 is a 1.5A, 1MHz synchronous boost converter featuring the LTC3422EDD, which features true output disconnect in shutdown. The demo board produces 3.3V at 600mA (max) from a 1.8V to 3V input voltage range.
Applicable Parts
Documentation & Resources
-
DC860A - Demo Manual9/24/2009PDF657K
-
DC860A - Design File9/24/2009ZIP673K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.