Overview

Product Details

Demonstration circuit DC822 is a Dual Channel Synchronous, 2.25MHz Step-Down DC/DC Regulator featuring the LTC3548. The DC822 has an input voltage range of 2.5V to 5.5V. The jumper-selectable 1.2V/1.5V/1.8V output is capable of delivering up to 800mA of current. The 2.5V output is capable of delivering up to 400mA of output current.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.