-
DC788A - Schematic9/24/2009PDF27K
Overview
Product Details
Demonstration circuit 788A is a complete constant-current, constant-voltage battery charger for one Lithium-Ion cell and featuring the LTC4061EDD. The demo board has an input voltage range of 4.3V to 8V, suitable for USB applications. Jumpers on the board allow charge currents from 50mA to 1A to be programmed and several charge termination methods to be used. Terminals are provided for adding a thermistor for sensing battery temperature, shutting down the charger, monitoring charge current and programming the minimum charge current level for termination (IDETECT).
The LTC4061 features an internal P-channel power MOSFET with a unique thermal feedback loop that reduces the output current under high ambient temperature and/or high power dissipation conditions. This feature allows the charger to provide higher charge currents under normal conditions and still provide safe charging under abnormal conditions such as high ambient temperature, high input voltage or low battery voltage.
Applicable Parts
Documentation & Resources
-
DC788A - Demo Manual9/24/2009PDF534K
-
DC788A - Design File9/24/2009ZIP723K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.