Overview

Product Details

DC785 is an 8A high efficiency, high frequency buck converter, incorporating the LTC3418 monolithic synchronous regulator. The DC785 has an input voltage range of 2.25V to 5.5V and the jumper-selectable output voltage can be set to 1.2V, 1.5V, 1.8V or a user-determined value up to 5V. 

Applicable Parts

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guide (1)
  • Evaluation Design File (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.