-
DC767A - Schematic9/24/2009PDF40K
Overview
Product Details
Demonstration Circuit 767 is an I2C-controlled high efficiency synchronous current mode buck regulator featuring the 600mA output LTC3447. The demo board input voltage range is 2.5V to 5.5V. The buck regulator has a programmable output range of 0.7V to 2.00V which is set with an internal 6-bit DAC via the I2C interface. The initial start-up voltage is set to 1.35V but can be change by changing feedback resistors R4 and R5.
Applicable Parts
Documentation & Resources
-
DC767A - Demo Manual9/24/2009PDF191K
-
DC767A - Design File9/24/2009ZIP734K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.