Overview

Product Details

Demonstration circuit 728 is a 1MHz Synchronous Step- Up DC/DC Converter featuring the LTC®3458EDE. The demo circuit demonstrates a DC/DC boost converter, with a 1.5A switch, providing 7V at 200mA to 800mA depending on input voltage, which ranges from 2V to 6V.


The circuit demonstrates the advantages of output disconnect and inrush current limiting.

Applicable Parts

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guides (1)
  • Evaluation Design Files (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.