Overview

Product Details

Demonstration circuit 703 features the LTC3459 10V micropower synchronous boost converter. The circuit in DC703 is designed to generate an 8V output from a 1.8V to 5.5V input voltage range. The maximum output current is 40mA and is dependent on the input voltage.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.