-
DC667A - Schematic9/24/2009PDF63K
Overview
Product Details
Demonstration circuit 667 is a high efficiency, high frequency buck converter, incorporating the LTC3416 monolithic synchronous regulator. DC667 operates in forced continuous operation and provides tracking of another power supply rail. It operates from an input voltage range of 2.25V to 5.5V and provides 4A of output current at jumper-selectable output voltage of 1.8V, 2.5V, 3.3V or a user-determined voltage.
Applicable Parts
Documentation & Resources
-
DC667A - Demo Manual9/24/2009PDF176K
-
DC667A - Design File9/24/2009ZIP647K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.