Overview

Product Details

DC639A: Demo Board for the LT1977 High Voltage 1.5A, 500kHz Step-Down Switching Regulator with 100µA Quiescent Current.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.