Overview

Product Details

Demonstration circuit 613 is a 3A power switch, 500kHz, step-down converter with 100uA quiescent current featuring the LT3435IFE. It produces 5V at 2A from an input voltage range of 6.75V to 28V, and can survive input transients up to 60V.

Applicable Parts

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guides (1)
  • Evaluation Design Files (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.